JAJSEV6E December 2015 – August 2020 LMR23630
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
Every LMR23630 design requires a bootstrap capacitor (CBOOT). TI recommends a capacitor of 0.47 μF, ated 16 V or higher. The bootstrap capacitor is located between the SW pin and the BOOT pin. The bootstrap capacitor must be a high-quality ceramic type with an X7R or X5R grade dielectric for temperature stability.