JAJSEV6E December 2015 – August 2020 LMR23630
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
The LMR23630 is in active mode when VEN is above the precision enable threshold, VIN and VCC are above their respective UVLO level. The simplest way to enable the LMR23630 is to connect the EN pin to VIN pin. This allows self startup when the input voltage is in the operating range 4 V to 36 V. See Section 8.3.5 and Section 8.3.4 for details on setting these operating levels.
In active mode, depending on the load current, the LMR23630 is in one of four modes: