JAJSHL7F October 2011 – June 2019 LMR24220
PRODUCTION DATA.
VIN, RON to AGND | -0.3V to 43.5V |
SW to AGND | -0.3V to 43.5V |
SW to AGND (Transient) | -2V (< 100ns) |
VIN to SW | -0.3V to 43.5V |
BST to SW | -0.3V to 7V |
All Other Inputs to AGND | -0.3V to 7V |
ESD Rating Human Body Model(2) | ±2kV |
Storage Temperature Range | -65°C to +150°C |
Junction Temperature (TJ) | 150°C |