JAJSHB8A May 2019 – October 2019 LMR34206-Q1
PRODUCTION DATA.
Example requirements for a typical 3.3-V application. The input voltages are here for illustration purposes only. See Specifications for the operating input voltage range.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 6 V to 18 V steady state, 4.2 V to 42-V transients |
Output voltage | 3.3 V |
Maximum output current | 0 A to 0.6 A |
Switching frequency | 2100 kHz |
Current consumption at 0-A load | Not Critical: <100 mA is acceptable |
Switching frequency at 0-A load | Not critical: Need fixed frequency operation at high load only |
VOUT | FREQUENCY | COUT | L | U1 |
---|---|---|---|---|
3.3 V | 2100 kHz | 1 × 15 µF | 7.8 µH, 13.6 mΩ | LMR34206FSC3RNXRQ1 |