JAJSHB8A May 2019 – October 2019 LMR34206-Q1
PRODUCTION DATA.
Unless otherwise specified the following conditions apply: VIN = 12 V, TA = 25°C. The circuit is shown in Figure 18, with the BOM from Table 5. through Figure 35 show the conducted and radiated emissions performance tested against the CISPR25 Class 5 limits. For the conducted EMI results the limit lines labeled "AV5" represent the average limits, and the limit lines labeled "PK5" represent the peak limits. For the radiated EMI results the blue limit lines represent the average limits, and the black limit lines represent the peak limits.
VOUT = 3.3 V | 2100 kHz |
VOUT = 3.3 V | 2100 kHz |
VOUT = 3.3 V | 2100 kHz | ILOAD= 10 mA - 0.3 A |
Slew Rate = 1 A/µs |
VOUT = 3.3 V | 2100 kHz |
VOUT = 3.3 V | 2100 kHz |
VOUT = 3.3 V | 2100 kHz | ILOAD= 10 mA - 0.6 A |
Slew Rate = 1 A/µs |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 150kHz to 30 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 150 kHz to 30 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 30 MHz to 200 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 200 MHz to 1 GHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 30 MHz to 108 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 30 MHz to 200 MHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 200 MHz to 1 GHz |
VIN = 13.5 V | VOUT = 5 V | IOUT = 1.5 A |
Frequency Tested: 1.83 GHz to 2.5 GHz |