JAJSHB7B May 2019 – November 2020 LMR34215-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input voltage | VIN to PGND | –0.3 | 45 | V |
EN to AGND | –0.3 | 45.3 | V | |
FB to AGND | –0.3 | 5.5 | V | |
PG to AGND | –0.3 | 22 | V | |
AGND to PGND | –0.3 | 0.3 | V | |
Output voltage | SW to PGND | –0.3 | 45.3 | V |
SW to PGND less than 10-ns negative transient | –3.5 | V | ||
CBOOT to SW | –0.3 | 5.5 | V | |
VCC to AGND | –0.3 | 5.5 | V | |
Junction Temperature TJ | -40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |