JAJSF64C April 2018 – October 2019 LMR36006
PRODUCTION DATA.
In some cases an input UVLO level different than that provided internal to the device is needed. This can be accomplished by using the circuit shown in Figure 19 can be used. The input voltage at which the device turns on is designated VON; while the turnoff voltage is VOFF. First a value for RENB is chosen in the range of 10 kΩ to 100 kΩ and then Equation 10 is used to calculate RENT and VOFF.
where