JAJSF64C April 2018 – October 2019 LMR36006
PRODUCTION DATA.
Unless otherwise specified the following conditions apply: VIN = 24 V, TA = 25°C. The circuit is shown in Figure 18, with the appropriate BOM from Table 5.
VOUT = 5 V | 2100 kHz |
VOUT = 5 V | 2100 kHz |
VOUT = 5 V | 2100 kHz |
VOUT = 5 V | 2100 kHz |
VOUT = 3.3 V | 2100 kHz |
VOUT = 3.3 V | 2100 kHz | ILOAD= 10 mA - 0.3 A | |
Slew Rate = 1 µs/A |
VOUT = 3.3 V | 2100 kHz | ILOAD= 10 mA - 0.6 A |
Slew Rate = 1 µs/A |
VOUT = 3.3 V | 2100 kHz |
VOUT = 3.3 V | 2100 kHz |
VOUT = 5 V | 2100 kHz |
VOUT = 5 V | 2100 kHz |
VOUT = 5 V | 2100 kHz | ILOAD= 10 mA - 0.3 A |
Slew Rate = 1 µs/A |
VOUT = 5 V | 2100 kHz | ILOAD= 10 mA - 0.6 A | |
Slew Rate = 1 µs/A |