JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input Voltage Range after startup | 3.6 | 65 | V | |
Output current | Load current range(3) | 0 | 0.6 | A | |
Frequency setting | Selectable Frequency Range with RT (with RT variant only) | 0.2 | 2.2 | MHz | |
Set Frequency Value with RT connected to GND (with RT variant only) | 2.2 | MHz | |||
Set Frequency Value with RT connected to VCC (with RT variant only) | 1 | MHz | |||
Fixed Internal Frequency Trim options (with MODE/SYNC variant only) | 0.4 | 1 | 2.2 | MHz | |
External Sync CLK (with MODE/SYNC variant only) | 0.2 | 2.2 | MHz |