JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN PIN) | ||||||
VIN_R | Minimum operating Input Voltage (Rising) | Rising Threshold | 3.4 | 3.5 | 3.6 | V |
VIN_F | Minimum operating Input Voltage (Falling) | Once Operating; Falling Threshold | 2.87 | 3.0 | V | |
IQ_13p5_Fixed | Non-switching input current; measured at VIN pin (3) | VIN = VEN = 13.5V ; VOUT/BIAS = 5.25V, VMODE/SYNC = VRT = 0V; Fixed Output Option | 0.55 | 0.7 | 0.855 | µA |
IQ_13p5_Adj | Non-switching input current; measured at VIN pin (3) | VIN = VEN = 13.5V ; VFB = 1.5V, VMODE/SYNC = VRT = 0V; Adjustable Output Option | 13.5 | 17.5 | 21.5 | µA |
IQ_24p0_Fixed | Non-switching input current; measured at VIN pin (3) | VIN = VEN = 24V ; VOUT/BIAS = 5.25V, VMODE/SYNC = VRT = 0V; Fixed Output Option | 1.05 | 1.2 | 1.4 | µA |
IQ_24p0_Adj | Non-switching input current; measured at VIN pin (3) | VIN = VEN = 24V ; VFB = 1.5V, VMODE/SYNC = VRT = 0V; Adjustable Output Option | 14.9 | 18 | 21.5 |
µA |
IB_13p5 | Current into VOUT/BIAS pin (not switching)(3) | VIN = 13.5V, VOUT/BIAS = 5.25V, VMODE/SYNC = VRT = 0V; Fixed Output Option | 14.75 | 17 | 20.65 | µA |
IB_24p0 | Current into VOUT/BIAS pin (not switching)(3) | VIN = 24V, VOUT/BIAS = 5.25V, VMODE/SYNC = VRT = 0V; Fixed Output Option | 14.5 | 17.5 | 20.5 | µA |
ISD_13p5 | Shutdown quiescent current; measured at VIN pin | VEN = 0; VIN = 13.5V | 0.4 | 0.5 | 0.685 | µA |
ISD_24p0 | Shutdown quiescent current; measured at VIN pin | VEN = 0; VIN = 24V | 0.873 | 1 | 1.2 | µA |
ENABLE (EN PIN) | ||||||
VEN-WAKE | Enable wake-up threshold | 0.4 | V | |||
VEN-VOUT | Precision enable high level for VOUT | 1.16 | 1.263 | 1.36 | V | |
VEN-HYST | Enable threshold hysteresis below VEN-VOUT | 0.3 | 0.35 | 0.38 | V | |
ILKG-EN | Enable input leakage current | VEN = 3.3 V | 0.1 | 0.2 | 2 | nA |
INTERNAL LDO | ||||||
VCC | Internal VCC voltage | 3.6 V ≤ VIN ≤ 65 V; Adjustable Output Option | 3.125 | 3.15 | 3.22 | V |
VCC | Internal VCC voltage | 3.6 V ≤ VIN ≤ 65 V; VOUT/BIAS = 3.3 V | 3.12 | 3.15 | 3.24 | V |
ICC | Bias regulator current limit | 25 | 85 | 135 | mA | |
VCC-UVLO | Internal VCC undervoltage lockout | VCC rising under voltage threshold | 3.1 | 3.2 | 3.5 | V |
VCC-UVLO-HYST | Internal VCC under voltage lock-out hysteresis | Hysteresis below VCC-UVLO | 0.54 | 0.7 | 1.1 | V |
CURRENT LIMITS | ||||||
ISC-0p6 | Short circuit high side current Limit | 0.6A Version | 0.87 | 1 | 1.11 | A |
ILS-LIMIT-0p6 | Low side current limit | 0.6A Version | 0.64 | 0.7 | 0.752 | A |
IPEAK-MIN-0p6 | Minimum Peak Inductor Current | PFM operation, 0.6A Version; Duty Factor = 0 | 0.14 | 0.18 | 0.225 | A |
IZC | Zero Cross Current | PFM Operation | 0 | 0.01 | 0.022 | A |
IL-NEG | Negative current limit | FPWM operation | –0.4 | –0.5 | –0.6 | A |
POWER GOOD | ||||||
VPG-OV | PGOOD upper threshold - Rising | % of FB voltage | 105 | 107 | 110 | % |
VPG-UV | PGOOD lower threshold - Falling | % of FB voltage | 92 | 94 | 96.5 | % |
VPG-HYS | PGOOD hysteresis | % of FB voltage | 1 | 1.5 | 2 | % |
VPG-VALID | Minimum input voltage for proper PG function | 0.75 | 1 | 2 | V | |
RPG-EN5p0 | RDS(ON) PG output | VEN = 5.0V, 1mA pull-up current | 20 | 40 | 70 | Ω |
RPG-EN0 | RDS(ON) PG output | VEN = 0 V, 1mA pull-up current | 10 | 17 | 30 | Ω |
OSCILLATOR (MODE/SYNC) | ||||||
VSYNC-HIGH | Sync input and mode high level threshold | 1.8 | V | |||
VSYNC-HYS | Sync input hysteresis | 230 | 285 | 365 | mV | |
VSYNC-LOW | Sync input and mode low level threshold | 0.8 | V | |||
MOSFETS | ||||||
RDS-ON-HS | High-side MOSFET on-resistance | Load = 0.3 A | 550 | 860 | mΩ | |
RDS-ON-LS | Low-side MOSFET on-resistance | Load = 0.3 A | 275 | 430 | mΩ | |
VCBOOT-UVLO | Cboot - SW UVLO threshold | 2.2 | 2.3 | 2.4 | V | |
VOLTAGE REFERENCE | ||||||
VFB_Fixed3p3 | Initial VOUT voltage accuracy for 3.3 V | VIN = 3.6V to 60V FPWM Mode | 3.25 | 3.3 | 3.34 | V |
VFB_Fixed5p0 | Initial VOUT voltage accuracy for 5 V | VIN = 5.5V to 60V FPWM Mode | 4.93 | 5 | 5.07 | V |
VREF | Internal reference voltage | VIN = 3.6V to 60V FPWM Mode | 0.985 | 1 | 1.015 | V |
IFB | FB input current | Adjsutable output voltage versions only, FB = 1V | 85 | 100 | nA |