JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY VOLTAGE (VIN) | ||||||
ISUPPLY | Input supply current when in regulation | VIN = 13.5 V, VOUT/BIAS = 3.3 V, IOUT = 0 A, PFM mode | 6.5 | µA | ||
DMAX | Maximum switch duty cycle(2) | 98% | ||||
VOLTAGE REFERENCE (FB or VOUT/BIAS) | ||||||
VOUT_5p0V_ACC | VOUT = 5 V, VIN = 5.5 V to 65 V, IOUT = 0 A to full load (1) | –1.5 | 2.5 | |||
VOUT_3p3V_ACC | VOUT = 3.3 V, VIN = 3.6 V to 65 V, IOUT = 0 to full load (1) | FPWM Operation | –1.5 | 1.5 | % | |
VOUT = 3.3 V, VIN = 3.6V to 65 V, IOUT = 0 A to full load (1) | PFM operation | –1.5 | 2.5 | |||
SPREAD SPECTRUM | ||||||
fPSS |
Spread spectrum pseudo random pattern frequency |
Spread spectrum active, Fsw= 2.2MHz | 0.98 | 1.5 | Hz | |
fSSS |
Spread spectrum pseudo random pattern frequency |
Spread spectrum active | -3 | 3 | % | |
THERMAL SHUTDOWN | ||||||
TSD-R | Thermal shutdown rising | Shutdown threshold | 158 | 168 | 180 | °C |
TSD-F | Thermal shutdown falling | Recovery threshold | 150 | 158 | 165 | °C |
TSD-HYS | Thermal shutdown hysteresis | 8 | 10 | 15 | °C |