JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
For adjustable output voltage variants in the LMR36506-Q1, a resistor divider between the output voltage and the IC FB pin can be used to set the output voltage value. The LMR36506-Q1 uses a 1-V internal reference voltage.
When using the LMR36506-Q1 as fixed-output options, simply connect FB (or VOUT/BIAS here) to the output. Check the Device Comparison Table for more details about the fixed-output variants.
For adjustable output options, an addition feedforward capacitor, CFF, in parallel with the RFBT can be needed to optimize the transient response. No additional resistor divider or feedforward capacitor, CFF, is needed in case of fixed-output variants.