JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The EN pin provides ON/OFF control of the device. When the EN pin voltage is below the VEN-WAKE threshold, both the regulator and the internal LDO have no output voltage and the part is in shutdown mode. In shutdown mode, the input current drops down to 1 µA (typical).