JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
The LMR36506-Q1 is in active mode whenever the EN pin and UVLO high threshold levels are satisfied. The simplest way to enable the operation of any of these devices is to connect the EN pin to VIN, which allows self start-up when the applied input voltage exceeds internal UVLO levels. Refer to the External UVLO section and precision enable feature section for details on setting these operating levels.
In active mode, depending on the load current, the LMR36506-Q1 is in one of six sub-modes: