JAJSIO5B July 2019 – February 2020 LMR36506-Q1
ADVANCE INFORMATION for pre-production products; subject to change without notice.
PARAMETER | MIN | MAX | UNIT | |
---|---|---|---|---|
Voltages | VIN to GND | –0.3 | 70 | V |
EN to GND | –0.3 | 70.3 | V | |
SW to GND | –0.3 | 70.3 | V | |
MODE/SYNC to GND (MODE/SYNC variant) | –0.3 | 5.5 | V | |
RT to GND (RT variant) | –0.3 | 5.5 | V | |
PGOOD to GND | 0 | 20 | V | |
BIAS to GND (Fixed output variant) | –0.3 | 20 | V | |
FB to GND - (Adjustable VOUT) | –0.3 | 20 | V | |
BOOT to SW | –0.3 | 5.5 | V | |
VCC to GND | –0.3 | 5.5 | V | |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |