JAJSKO7G October 2020 – May 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
In some cases, an input UVLO level different than that provided internal to the device is needed. This can be accomplished by using the circuit shown in Figure 8-2. The input voltage at which the device turns on is designated as VON while the turn-off voltage is VOFF. First, a value for RENB is chosen in the range of 10kΩ to 100kΩ, then Equation 10 and Equation 11 are used to calculate RENT and VOFF respectively.
where