JAJSKO7F October 2020 – January 2024 LMR43610-Q1 , LMR43620-Q1
PRODUCTION DATA
ORDERABLE PART NUMBER (1) | OUTPUT CURRENT | OUTPUT VOLTAGE | EXTERNAL SYNC | FSW | SPREAD SPECTRUM |
---|---|---|---|---|---|
LMR43620MSC3RPERQ1 | 2A | 3.3V fixed / adjustable | Yes (PFM/FPWM selectable) |
Fixed 2.2MHz |
Yes |
LMR43620MSC5RPERQ1 | 2A | 5V fixed / adjustable | Yes (PFM/FPWM selectable) |
Fixed 2.2MHz |
Yes |
LMR43620MC5RPERQ1 | 2A | 5V fixed / adjustable | Yes (PFM/FPWM selectable) |
Fixed 2.2MHz |
No |
LMR43620RS3QRPERQ1 | 2A | 3.3V fixed / adjustable | No (Default PFM at light load) |
Adjustable with RT resistor |
Yes |
LMR43620RS5QRPERQ1 | 2A | 5V fixed / adjustable | No (Default PFM at light load) |
Adjustable with RT resistor |
Yes |
LMR43610MSC3RPERQ1 | 1A | 3.3V fixed / adjustable | Yes (PFM/FPWM selectable) |
Fixed 2.2MHz |
Yes |
LMR43610MSC5RPERQ1 | 1A | 5V fixed / adjustable | Yes (PFM/FPWM selectable) |
Fixed 2.2MHz |
Yes |
LMR43610RS3QRPERQ1 | 1A | 3.3V fixed / adjustable | No (Default PFM at light load) |
Adjustable with RT resistor |
Yes |
LMR43610RS5QRPERQ1 | 1A | 5V fixed / adjustable | No (Default PFM at light load) |
Adjustable with RT resistor |
Yes |