JAJSN60B december 2020 – may 2023 LMR43610 , LMR43620
PRODUCTION DATA
In some cases, an input UVLO level different than that provided internal to the device is needed. This can be accomplished by using the circuit shown in Figure 9-2. The input voltage at which the device turns on is designated as VON while the turn-off voltage is VOFF. First, a value for RENB is chosen in the range of 10 kΩ to 100 kΩ, then Equation 10 and Equation 11 are used to calculate RENT and VOFF respectively.
where