JAJSN60B december 2020 – may 2023 LMR43610 , LMR43620
PRODUCTION DATA
Section 9.2.2 provides a detailed design procedure based on Table 9-5.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V (6 V to 36 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 2 A |
Switching frequency | 1000 kHz |