VIN = 12 V, fSW = 500 kHz
,TA = 25°C, unless otherwise specified.
fSW = 500 kHz |
VOUT = 3.3 V |
Figure 7-1 3.3-V
Efficiency vs Load Current
fSW = 1.1 MHz |
VOUT = 3.3 V |
Figure 7-3 3.3-V
Efficiency vs Load Current
fSW = 500 kHz |
VOUT = 3.3 V |
PFM version |
Figure 7-5 3.3-V Load
RegulationFigure 7-7 IQ
vs Temperature
Figure 7-9 Reference
Voltage vs Temperature
Figure 7-2 5-V Efficiency
vs Load Current
fSW = 500 kHz |
VOUT = 5 V |
PFM version |
Figure 7-4 5-V Load
Regulation
fSW = 500 kHz |
VOUT = 5 V |
FPM version |
Figure 7-6 5-V
DropoutFigure 7-8 VIN
UVLO vs Temperature
Figure 7-10 HS and LS
Current Limit vs Temperature