JAJSSU2 September 2024 LMR51425 , LMR51435
PRODUCTION DATA
The LMR514x5 provides an internal thermal shutdown to protect the device when the junction temperature exceeds 160°C. Both high-side and low-side FETs stop switching in thermal shutdown. After the die temperature falls below 140°C, the device reinitiates the power-up sequence controlled by the internal soft-start circuitry.