JAJSPD7 December 2022 LMR51440 , LMR51450
PRODUCTION DATA
The output voltage of the LMR514x0 device is externally adjustable using a resistor divider network. The divider network is comprised of top feedback resistor RFBT and bottom feedback resistor RFBB. Equation 8 is used to determine the output voltage of the converter:
Choose the value of RFBB to be 19.1 kΩ. With the desired output voltage set to 5 V and the VREF = 0.8 V, the RFBT value can then be calculated using Equation 8. The formula yields to a value 100.28 kΩ, a standard value of 100 kΩ is selected.