JAJSPD7 December 2022 LMR51440 , LMR51450
PRODUCTION DATA
The LMR514x0 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 9-1 shows a basic schematic.
The external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. Use Table 9-1 and Table 9-2 to simplify the output filter component selection.
fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|
500 | 3.3 | 4.7 | 2 × 47 | 100 | 31.6 | 33 | 1 |
5 | 5.6 | 2 × 33 | 100 | 19.1 | 33 | 1 | |
12 | 8.2 | 2 × 10 | 100 | 7.15 | 33 | 1 | |
1000 | 3.3 | 2.2 | 47 | 100 | 31.6 | 22 | 1 |
5 | 3.3 | 33 | 100 | 19.1 | 22 | 1 |
fSW (kHz) | VOUT (V) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) | CFF (pF) | RFF (kΩ) |
---|---|---|---|---|---|---|---|
500 | 3.3 | 3.3 | 2 × 47 | 100 | 31.6 | 33 | 1 |
5 | 4.7 | 2 × 33 | 100 | 19.1 | 33 | 1 | |
12 | 6.8 | 2 × 10 | 100 | 7.15 | 33 | 1 |