JAJSPD7 December 2022 LMR51440 , LMR51450
PRODUCTION DATA
MIN | NOM | MAX | UNIT | ||
---|---|---|---|---|---|
Input voltage | Input voltage range | 4.0 | 36 | V | |
Input voltage | EN to PGND | VIN | V | ||
Input voltage | RT to PGND | 5 | V | ||
Input voltage | PGOOD to PGND | 20 | V | ||
Output voltage | SW to PGND | 36 | V | ||
Output voltage | Output voltage range (2) | 0.8 | 28 | V | |
Frequency | Frequency range | 200 | 1100 | kHz | |
Load current | Output DC current range, 5 A Version (3) | 0 | 5 | A | |
Load current | Output DC current rang, 4 A Version (3) | 0 | 4 | A | |
Temperature | Operating junction temperature TJ range (4) | –40 | 150 | °C |