JAJSVO0 November 2024 LMR51603
PRODUCTION DATA
The higher switching frequency allows for lower value inductors and smaller output capacitors, which results in smaller design size and lower component cost. However, higher switching frequency brings more switching loss, making the design less efficient and produce more heat. The switching frequency is also limited by the minimum on time of the integrated power switch, the input voltage, the output voltage, and the frequency shift limitation as mentioned in Minimum ON Time, Minimum OFF Time, and Frequency Foldback.
For this example, a switching frequency of 400kHz is selected.