JAJSVO0 November 2024 LMR51603
PRODUCTION DATA
The LMR51603 is a step-down DC-to-DC converter. The LMR51603 is typically used to convert a higher input voltage to a lower output DC voltage with a maximum output current of 300mA. The following design procedure can be used to select components for the LMR51603.