JAJSVO0 November 2024 LMR51603
PRODUCTION DATA
The LMR51603 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. The following image shows a basic schematic.
The external components must fulfill the needs of the application and the stability criteria of the control loop of the device. The following table can be used to simplify the output filter component selection.
fSW (kHz) | VOUT (V) | IOUT (mA) | L (µH) | COUT(1) | RFBT (kΩ) | RFBB (kΩ) |
---|---|---|---|---|---|---|
400 | 3.3 | 300 | 47 | 22µF / 10V | 69.8 | 22.1 |
5 | 300 | 82 | 15µF / 16V | 118 | 22.1 | |
12 | 300 | 150 | 2 × 4.7µF / 35V | 309 | 22.1 | |
1100 | 3.3 | 300 | 18 | 10µF / 10V | 69.8 | 22.1 |
5 | 300 | 27 | 6.8µF / 16V | 118 | 22.1 | |
12 | 300 | 56 | 4.7µF / 35V | 309 | 22.1 |