JAJSVO0 November 2024 LMR51603
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
SUPPLY | ||||||
IQ(VIN) | VIN quiescent current(3) | VEN = 3V, FPWM operation | 420 | µA | ||
IQ(VIN) | VIN quiescent current (non-switching)(2) | VEN = 3V, PFM variant only | 26.5 | 40 | µA | |
ISUPPLY | Input supply current when in regulation(3) | VIN = 24V, VOUT = 5V, IOUT = 0A, RFBB = 22.1kΩ, PFM variant |
38 | µA | ||
ISD(VIN) | VIN shutdown supply current | VEN = 0V | 0.8 | 3 | µA | |
UVLO | ||||||
VINUVLO(R) | VIN UVLO rising threshold | VIN rising | 3.82 | 4 | V | |
VINUVLO(F) | VIN UVLO falling threshold | VIN falling | 3.4 | 3.56 | V | |
VINUVLO(H) | VIN UVLO hysteresis | 0.25 | V | |||
ENABLE | ||||||
VEN(R) | EN voltage rising threshold | EN rising, enable switching | 1.1 | 1.227 | 1.36 | V |
VEN(F) | EN voltage falling threshold | EN falling, disable switching | 0.85 | 1.0 | 1.15 | V |
IEN(P2) | EN pin sourcing current post EN rising threshold | VEN = 3V | 10 | 50 | nA | |
REFERENCE VOLTAGE | ||||||
VFB | Reference voltage | 0.788 | 0.8 | 0.812 | V | |
VFB_3p3V | Output voltage accuracy for fixed VOUT | 3.3V VOUT, VIN = 4V to 65V, IOUT = 0.3A | 3.25 | 3.3 | 3.35 | V |
IFB(LKG) | FB input leakage current | Adjustable configuration, VFB = 0.8V | 0.2 | nA | ||
SWITCHING FREQUENCY | ||||||
fSW(CCM) | Switching frequency, CCM operation | "X" Version | 340 | 400 | 460 | KHz |
Switching frequency, CCM operation | "Y" Version | 0.935 | 1.1 | 1.265 | Mhz | |
STARTUP | ||||||
tSS | Internal fixed soft-start time | 2.3 | ms | |||
POWER STAGE | ||||||
RDSON(HS) | High-side MOSFET on-resistance | VIN = 12V, TJ = 25°C | 0.7 | Ω | ||
RDSON(LS) | Low-side MOSFET on-resistance | VIN = 12V, TJ = 25°C | 0.36 | Ω | ||
tON(min) | Minimum ON pulse width | VIN = 12V, IOUT = 0.1A | 80 | ns | ||
tON(max) | Maximum ON pulse width | VIN = 12V, IOUT = 0.3A | 5 | µs | ||
tOFF(min) | Minimum OFF pulse width | VIN = 5V | 200 | ns | ||
CURRENT LIMITS AND HICCUP | ||||||
IHS_PK(OC) | High-side peak current limit | 0.4 | 0.55 | 0.7 | A | |
ILS_V(OC) | Low-side valley current limit | 0.32 | 0.42 | 0.51 | A | |
ILS(NOC) | Low-side negative current limit | FPWM only | –0.27 | A | ||
IZC | Zero-cross detection current threshold | 0 | A | |||
VHICCUP | FB pin voltage required to trip shortcircuit hiccup mode(3) | 0.32 | V | |||
THERMAL SHUTDOWN | ||||||
TJ(SD) | Thermal shutdown threshold (3) | Temperature rising | 165 | °C | ||
TJ(HYS) | Thermal shutdown hysteresis (3) | 20 | °C |