JAJSOM5B June 2023 – December 2023 LMR51606 , LMR51610
PRODUCTION DATA
The LMR51610 only requires a few external components to convert from a wide voltage range supply to a fixed output voltage. Figure 8-1 shows a basic schematic.
The external components have to fulfill the needs of the application and the stability criteria of the control loop of the device. Table 8-1 can be used to simplify the output filter component selection.
fSW (kHz) | VOUT (V) | IOUT (A) | L (µH) | COUT (µF) (1) | RFBT (kΩ) | RFBB (kΩ) |
---|---|---|---|---|---|---|
400 | 3.3 | 1 | 22 | 22 µF / 16 V | 69.8 | 22.1 |
5 | 1 | 33 | 22 µF / 25 V | 118 | 22.1 | |
12 | 1 | 68 | 2 × 22 µF / 25 V | 309 | 22.1 | |
1100 | 3.3 | 1 | 8.2 | 10 µF / 16V | 69.8 | 22.1 |
5 | 1 | 10 | 10 µF / 25V | 118 | 22.1 | |
12 | 1 | 22 | 22 µF / 25V + 10 µF / 25V | 309 | 22.1 |