JAJSSS0 August 2024 LMR51606-Q1 , LMR51610-Q1
PRODUCTION DATA
The LMR516xx-Q1 is a step-down DC-to-DC converter. The LMR51610-Q1 is typically used to convert a higher input voltage to a lower output DC voltage with a maximum output current of 1A. The LMR51606-Q1 is typically used to convert a higher input voltage to a lower output DC voltage with a maximum output current of 0.6A. The following design procedure can be used to select components for the LMR516xx-Q1.