JAJSOM5B June 2023 – December 2023 LMR51606 , LMR51610
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN | Operating input voltage range | 4 | 65 | V | ||
VOUT | Adjustable output voltage regulation(1) | PFM operation | –1.5% | 2.5% | ||
ISUPPLY | Input supply current when in regulation | VIN = 24 V, VOUT = 5 V, IOUT = 0 A, RFBT = 22.1kΩ, PFM variant |
38 | µA | ||
DMAX | Maximum switch duty cycle(2) | 98% | ||||
VHC | FB pin voltage required to trip short-circuit hiccup mode | 0.32 | V | |||
tD | Switch voltage dead time | 5 | ns |