JAJSPN0A August 2024 – November 2024 LMR51635
PRODUCTION DATA
The LMR51635 is in active mode when both VEN and VIN are above the respective operating threshold. The simplest way to enable the LMR51635 is to connect the EN pin to VIN pin. This connection allows self-start-up when the input voltage is in the operating range of 4.3V to 60V. See Section 7.3.3 for details on setting these operating levels.
In active mode, depending on the load current, the LMR51635 is in one of four modes: