JAJSPN0B August 2024 – January 2025 LMR51625 , LMR51635
PRODUCTION DATA
The LMR516x5 provides an internal thermal shutdown to protect the device when the junction temperature exceeds 165°C. Both high-side and low-side FETs stop switching in thermal shutdown. After the die temperature falls below 145°C, the device reinitiates the power-up sequence controlled by the internal soft-start circuitry.