Over junction temperature range of -40°C to 150°C (unless otherwise noted)(1)
|
MIN |
MAX |
UNIT |
Input voltage |
VIN to GND(2) |
–0.3 |
45(3) |
V |
EN to GND(2) |
–0.3 |
VIN+0.3 |
V |
FB to GND |
–0.3 |
5.5 |
V |
Output voltage |
SW to GND(2) |
–0.3 |
VIN+0.3 |
V |
CBOOT to SW |
–0.3 |
5.5 |
V |
Junction Temperature TJ |
–40 |
150 |
°C |
Storage temperature, Tstg |
–65 |
150 |
°C |
(2) Absolute maximum ratings are rated under typical room temperature conditions. Stresses beyond those listed under Absolute Maximum Ratings may cause permanent damage to the device.
(3) The DC max on device is 45V. A maximum of 50 V can be sustained at this pin at room temperature for a duration of ≤ 1 s at a duty cycle of ≤ 0.01%. In short 100-μS VIN transient at room temperature.