JAJSPY5 December 2023 LMR66410-Q1 , LMR66420-Q1 , LMR66430-Q1
PRODUCTION DATA
Table 8-9 describes the intended operating conditions for this design example.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage | 12 V (7 V to 36 V) |
Output voltage | 5 V |
Maximum output current | 0 A to 3 A |
Switching frequency | 400 kHz |