JAJSPY5 December 2023 LMR66410-Q1 , LMR66420-Q1 , LMR66430-Q1
PRODUCTION DATA
VOUT / FB of the device can be either connected directly to the output capacitor or a midpoint of a feedback resistor divider. When connected directly to the output capacitor, the device assumes that a fixed output voltage of either 3.3 V or 5 V is desired. The 3.3-V or 5-V fixed output options are factory trimmed and the output is unique to a specific device. See Section 4 for the selection of fixed output voltage versions.