JAJSPY5 December 2023 LMR66410-Q1 , LMR66420-Q1 , LMR66430-Q1
PRODUCTION DATA
The high-side switch driver circuit requires a bias voltage higher than VIN to make sure the HS switch is turned on. The CBOOT rail has a UVLO setting. This UVLO has a threshold of VBOOT-UVLO and is typically set at 2.1 V. If the BOOT capacitor is not charged above this voltage with respect to the SW pin, then the part initiates a charging sequence, turning on the low-side switch before attempting to turn on the high-side device. Place a high quality 0.1-μF ceramic capacitor rated for at least 16-V between BOOT and SW.