JAJSR66 September 2024 LMR66430-EP
PRODUCTION DATA
As a quick-start guide, Table 8-1 provides typical component values for a range of the most common output voltages.
ƒSW (kHz)(1) | VOUT | L (µH) | Nominal COUT (Rated Capacitance) | Minimum COUT(Effective Capacitance)(2) | RFBT (kΩ)(3) | RFBB (kΩ) | CIN | CBOOT | CVCC | CFF(4) |
---|---|---|---|---|---|---|---|---|---|---|
400 | 3.3V | 10 | 3 × 22µF | 60µF | 100 | 43.2 | 4.7µF | 0.1µF | 1µF | 33pF |
1000 | 4.7 | |||||||||
2200 | 2.2 | 2 × 22µF | 40µF | |||||||
400 | 5V | 10 | 3 × 22µF | 60µF | 100 | 24.9 | ||||
1000 | 4.7 | |||||||||
2200 | 2.2 | 2 × 22µF | 40µF |
ƒSW (kHz)(1) | VOUT | L (µH) | Nominal COUT (Rated Capacitance) | Minimum COUT(Effective Capacitance)(2) | RFBT | RFBB(3) | CIN | CBOOT | CVCC | CFF |
---|---|---|---|---|---|---|---|---|---|---|
400 | 3.3V | 10 | 3 × 22µF | 60µF | 0 | DNP | 4.7µF | DNP | 1µF | DNP |
1000 | 4.7 | 3 × 22µF | ||||||||
2200 | 2.2 | 2 × 22µF | 40µF |