JAJSPY5 December 2023 LMR66410-Q1 , LMR66420-Q1 , LMR66430-Q1
PRODUCTION DATA
Orderable Part Number (1)(2) | Output Current | Output Voltage | External Sync | FSW | Internal Capacitors | Spread Spectrum |
---|---|---|---|---|---|---|
LMR66430MC5RXBRQ1 | 3 A | 5-V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |
LMR66430MC3RXBRQ1 | 3 A | 3.3-V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |
LMR66420MC5RXBRQ1 | 2 A | 5-V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |
LMR66410MC5RXBRQ1 | 1 A | 5-V fixed / adjustable | Yes (PFM / FPWM selectable) |
Fixed 2.2 MHz |
No | Yes |