The LMS33460 device is an undervoltage detector with a 3‑V threshold and extremely low power consumption. The LMS33460 is specifically designed to accurately monitor power supplies. It is especially suited to battery-powered systems where low quiescent current and small size are required. This IC generates an active output whenever the input voltage drops below 3 V.
This part uses a precision on-chip voltage reference and a comparator to measure the input voltage. Built-in hysteresis helps to prevent erratic operation in the presence of noise. The UVD is available in the ultra-miniature 5-pin SC70 package.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
LMS33460 | SC70 (5) | 2.00 mm × 1.25 mm |
Changes from D Revision (April 2013) to E Revision
Changes from C Revision (April 2013) to D Revision