JAJSDE8B July 2017 – March 2018 LMS3655
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIN-MIN | Minimum input voltage for full functionality at 3.5-A load, after start-up. | VOUT = 3.3 V +2% or –3% regulation | 3.5 | V | ||
Minimum input voltage for full functionality at maximum rated load 5.5 A after start-up. | VOUT = 3.3 V +2% or –3% regulation | 3.8 | ||||
VOUT | Output voltage | VIN = VOUT + 1 V to 36 V, IOUT = 3.5 A | –2.25% | 2.25% | ||
FSW | Switching frequency | VIN = 24 V, FPWM = 24V, VOUT = 3.3 V, IOUT = 200 mA | 400 | kHz | ||
IQ_VIN | Input current to VIN pin | VIN = 13.5 V, VOUT = 3.3 V, IOUT = 0 A , FPWM = 0, RFBT = 49.9 kΩ, RFBB = 21.7 kΩ | 32 | µA | ||
VIN = 13.5 V, VOUT = 5.0 V, IOUT = 0 A, FPWM = 0, RFBT = 49.9 kΩ, RFBB = 12.4 kΩ | 57 | |||||
IB | Bias current in AUTO mode at no load | VIN = 13.5 V, IOUT = 0 A, FPWM = 0 | 32 | 42 | µA | |
VDROP1 | Minimum input to output voltage differential to maintain regulation accuracy without inductor DCR drop | VOUT = 3.3 V or 5 V, IOUT= 3.5 A, +2% or –3% output accuracy | 0.35 | 0.6 | V | |
VOUT = 3.3 V or 5 V, IOUT= 5.5 A, +2% or –3% output accuracy | 0.65 | 0.85 | V | |||
VDROP2 | Minimum input to output voltage differential to maintain FSW ≥ 330 kHz without inductor DCR drop | VOUT = 3.3 V or 5 V, IOUT = 3.5 A,
FSW = 330 kHz, 2% regulation accuracy |
0.5 | 0.7 | V | |
VOUT = 3.3 V or 5 V, IOUT = 5.5 A,
FSW = 330 kHz, 2% regulation accuracy |
0.7 | 1.2 | V | |||
Efficiency | Typical efficiency | VIN = 13.5 V, VOUT = 5 V, IOUT = 3.5 A | 94% | |||
VIN = 13.5 V, VOUT = 3.3 V, IOUT = 3.5 A | 92% | |||||
VIN = 13.5 V, VOUT = 5 V, IOUT = 100 mA | 92% |