JAJSDE8B July 2017 – March 2018 LMS3655
PRODUCTION DATA.
The LMS3655 incorporates an input UVLO function. The device accepts an EN command when the input voltage rises above about 3.64 V and shuts down when the input falls below about 3.3 V. See Electrical Characteristics under VIN-OPERATE for detailed specifications.
TSD is provided to protect the device from excessive temperature. When the junction temperature reaches about 165°C, the device shuts down; restart occurs at a temperature of about 150°C.