JAJSDE8B July 2017 – March 2018 LMS3655
PRODUCTION DATA.
The application highlighted in this section is for a typical 6-V system. The input voltages are here for illustration purposes only. See Electrical Characteristics for minimum operating input voltage.
DESIGN PARAMETER | EXAMPLE VALUE |
---|---|
Input voltage range | 8-V to 18-V steady-state |
Output current | 0 A to 5.5 A |
Switching Frequency at 0-A load | > 250 kHz preferred |
Current Consumption at 0-A load | Not critical |
Synchronization | No |