JAJSCN9C November 2016 – June 2018 LMT01-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
tR, tF | Output current rise and fall time | CL = 10 pF, RL = 8 k | 1.45 | µs | ||||
fP | Output current pulse frequency | 82 | 88 | 94 | kHz | |||
Output current duty cycle | 40% | 50% | 60% | |||||
tCONV | Temperature conversion time(1) | 2.15 V to 5.5 V | 46 | 50 | 54 | ms | ||
tDATA | Data transmission time | 44 | 47 | 50 | ms |