JAJSDJ1A June 2017 – January 2018 LMV722-Q1
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |||
---|---|---|---|---|---|---|---|---|
VIO | Input offset voltage | TJ = 25°C | 0.02 | 3 | mV | |||
TJ = –40°C to +125°C | 3.5 | |||||||
TCVIO | Input offset voltage average drift | TJ = 25°C | 0.6 | μV/°C | ||||
IIB | Input bias current | TJ = 25°C | 260 | nA | ||||
IIO | Input offset current | TJ = 25°C | 25 | nA | ||||
CMMR | Common-mode rejection ratio | VICR = 0 V to 1.3 V | TJ = 25°C | 70 | 88 | dB | ||
TJ = –40°C to +125°C | 64 | |||||||
PSRR | Power-supply rejection ratio | VCC+ = 2.2 V to 5 V
VO = 0, VICR = 0 |
TJ = 25°C | 80 | 90 | dB | ||
TJ = –40°C to +125°C | 70 | |||||||
VICR | Input common-mode voltage | CMRR ≥ 50 dB | TJ = 25°C | –0.3 | V | |||
TJ = 25°C | 1.3 | |||||||
AVD | Large-signal voltage gain | RL = 600 Ω,
VO = 0.75 V to 2 V |
TJ = 25°C | 75 | 81 | dB | ||
TJ = –40°C to +125°C | 70 | |||||||
RL = 2 kΩ,
VO = 0.5 V to 2.1 V |
TJ = 25°C | 75 | 84 | |||||
TJ = –40°C to +125°C | 70 | |||||||
VO | Output swing | RL = 600 Ω to VCC+/2 | TJ = 25°C | 2.090 | 2.125 | V | ||
TJ = –40°C to +125°C | 2.065 | |||||||
TJ = 25°C | 0.071 | 0.120 | ||||||
TJ = –40°C to +125°C | 0.145 | |||||||
RL = 2 kΩ to VCC+/2 | TJ = 25°C | 2.150 | 2.177 | |||||
TJ = –40°C to +125°C | 2.125 | |||||||
TJ = 25°C | 0.056 | 0.080 | ||||||
TJ = –40°C to +125°C | 0.105 | |||||||
IO | Output current | Sourcing, VO = 0 V
VIN(diff) = ±0.5 V |
TJ = 25°C | 10 | 14.9 | mA | ||
TJ = –40°C to +125°C | 5 | |||||||
Sinking, VO = 2.2 V
VIN(diff) = ±0.5 V |
TJ = 25°C | 10 | 17.6 | |||||
TJ = –40°C to +125°C | 5 | |||||||
ICC | Supply current | TJ = 25°C | 1.81 | 2.4 | mA | |||
TJ = –40°C to +125°C | 2.6 | |||||||
SR | Slew rate(1) | TJ = 25°C | 4.9 | V/μs | ||||
GBW | Gain bandwidth product | TJ = 25°C | 10 | MHz | ||||
Φm | Phase margin | TJ = 25°C | 67.4 | ° | ||||
Gm | Gain margin | TJ = 25°C | –9.8 | dB | ||||
Vn | Input-referred voltage noise | f = 1 kHz | TJ = 25°C | 11 | nV/√Hz | |||
In | Input-referred current noise | f = 1 kHz | TJ = 25°C | 0.3 | pA/√Hz | |||
THD | Total harmonic distortion | f = 1 kHz, AV = 1,
RL = 600 Ω, VO = 500 mVpp |
TJ = 25°C | 0.004% |