JAJSF93 April 2018 LMV7239-Q1
PRODUCTION DATA.
Instead of tying the inverting input to 0 V, the inverting input can be tied to a reference voltage. As the input on the noninverting input passes the VREF threshold, the comparator’s output changes state. It is important to use a stable reference voltage to ensure a consistent switching point.