SNOSAG6G September 2005 – October 2015 LMV791 , LMV792
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VIN differential | ±0.3 | V | ||
Supply voltage (V+ – V−) | 6 | V | ||
Input/Output pin voltage | V+ + 0.3 | V− − 0.3 | V | |
Junction temperature(2) | 150 | °C | ||
Soldering information | Infrared or convection (20 sec) | 235 | °C | |
Wave soldering lead temperature (10 sec) | 260 | °C | ||
Storage temperature, Tstg | −65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human body model (HBM), per ANSI/ESDA/JEDEC JS-001(1)(3) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±1000 | |||
Machine model(4) | ±200 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Temperature(1) | −40 | 125 | °C | |
Supply voltage (V+ – V−) | −40°C ≤ TJ ≤ 125°C | 2 | 5.5 | V |
0°C ≤ TJ ≤ 125°C | 1.8 | 5.5 | V |
THERMAL METRIC(1) | LMV791 | LMV792 | UNIT | |
---|---|---|---|---|
DDC (SOT-23) | DGS (VSSOP) | |||
6 PINS | 10 PINS | |||
RθJA | Junction-to-ambient thermal resistance(2) | 191.8 | 179.1 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 68.1 | 70.5 | °C/W |
RθJB | Junction-to-board thermal resistance | 36.9 | 99.7 | °C/W |
ψJT | Junction-to-top characterization parameter | 2.2 | 11.6 | °C/W |
ψJB | Junction-to-board characterization parameter | 36.5 | 98.2 | °C/W |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TJ = 25 °C | 0.1 | ±1.35 | mV | |||
−40°C ≤ TJ ≤ 125°C | ±1.65 | |||||||
TC VOS | Input offset voltage temperature drift | LMV791(3) | −1 | μV/°C | ||||
LMV792(3) | −1.8 | |||||||
IB | Input bias current | VCM = 1 V(4) (5) | TJ = 25 °C | 0.05 | 1 | pA | ||
−40°C ≤ TJ ≤ 85 °C | 25 | |||||||
−40°C ≤ TJ ≤ 125 °C | 100 | |||||||
IOS | Input offset current | VCM = 1 V(5) | 10 | fA | ||||
CMRR | Common-mode rejection ratio | 0 V ≤ VCM ≤ 1.4 V | TJ = 25 °C | 80 | 94 | dB | ||
−40°C ≤ TJ ≤ 125°C | 75 | |||||||
PSRR | Power supply rejection ratio | 2.0V ≤ V+ ≤ 5.5V, VCM = 0 V | TJ = 25 °C | 80 | 100 | dB | ||
−40°C ≤ TJ ≤ 125°C | 75 | |||||||
1.8 V ≤ V+ ≤ 5.5 V, VCM = 0 V | 80 | 98 | ||||||
CMVR | Common-mode voltage range | CMRR ≥ 60 dB | TJ = 25 °C | −0.3 | 1.5 | V | ||
CMRR ≥ 55 dB | −40°C ≤ TJ ≤ 125°C | −0.3 | 1.5 | |||||
AVOL | Open-loop voltage gain | VOUT = 0.15 V to 2.2 V, RLOAD = 2 kΩ to V+/2 |
LMV791 | TJ = 25 °C | 85 | 98 | dB | |
−40°C ≤ TJ ≤ 125°C | 80 | |||||||
LMV792 | TJ = 25 °C | 82 | 92 | |||||
−40°C ≤ TJ ≤ 125°C | 78 | |||||||
VOUT = 0.15 V to 2.2 V, RLOAD = 10 kΩ to V+/2 |
TJ = 25 °C | 88 | 110 | |||||
−40°C ≤ TJ ≤ 125°C | 84 | |||||||
VOUT | Output voltage swing high | RLOAD = 2 kΩ to V+/2 | TJ = 25 °C | 25 | 75 | mV from either rail | ||
−40°C ≤ TJ ≤ 125°C | 82 | |||||||
RLOAD = 10 kΩ to V+/2 | TJ = 25 °C | 20 | 65 | |||||
−40°C ≤ TJ ≤ 125°C | 71 | |||||||
Output voltage swing low | RLOAD = 2 kΩ to V+/2 | TJ = 25 °C | 30 | 75 | ||||
−40°C ≤ TJ ≤ 125°C | 78 | |||||||
RLOAD = 10 kΩ to V+/2 | TJ = 25 °C | 15 | 65 | |||||
−40°C ≤ TJ ≤ 125°C | 67 | |||||||
IOUT | Output current | Sourcing to V−
VIN = 200 mV(6) |
TJ = 25 °C | 35 | 47 | mA | ||
−40°C ≤ TJ ≤ 125°C | 28 | |||||||
Sinking to V+
VIN = –200 mV(6) |
TJ = 25 °C | 7 | 15 | |||||
−40°C ≤ TJ ≤ 125°C | 5 | |||||||
IS | Supply current per amplifier | Enable mode VEN ≥ 2.1 V |
LMV791 | TJ = 25 °C | 0.95 | 1.3 | mA | |
−40°C ≤ TJ ≤ 125°C | 1.65 | |||||||
LMV792 per channel |
TJ = 25 °C | 1.1 | 1.50 | |||||
−40°C ≤ TJ ≤ 125°C | 1.85 | |||||||
Shutdown mode, VEN < 0.4 per channel |
TJ = 25 °C | 0.02 | 1 | μA | ||||
−40°C ≤ TJ ≤ 125°C | 5 | |||||||
SR | Slew rate | AV = +1, Rising (10% to 90%) | 8.5 | V/μs | ||||
AV = +1, Falling (90% to 10%) | 10.5 | |||||||
GBW | Gain bandwidth | 14 | MHz | |||||
en | Input referred voltage noise density | f = 1 kHz | 6.2 | nV/√Hz | ||||
in | Input referred current noise density | f = 1 kHz | 0.01 | pA/√Hz | ||||
ton | Turnon time | 140 | ns | |||||
toff | Turnoff time | 1000 | ns | |||||
VEN | Enable pin voltage range | Enable mode | 2.1 | 2 | V | |||
Shutdown mode | 0.5 | 0.4 | ||||||
IEN | Enable pin input current | Enable mode VEN = 2.5 V(4) | 1.5 | 3 | μA | |||
Shutdown mode VEN = 0 V(4) | 0.003 | 0.1 | ||||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, AV = 1, RLOAD = 600 Ω | 0.01% |
PARAMETER | TEST CONDITIONS | MIN(2) | TYP(1) | MAX(2) | UNIT | |||
---|---|---|---|---|---|---|---|---|
VOS | Input offset voltage | TJ = 25 °C | 0.1 | ±1.35 | mV | |||
−40°C ≤ TJ ≤ 125°C | ±1.65 | |||||||
TC VOS | Input offset voltage temperature drift | LMV791(3) | −1 | μV/°C | ||||
LMV792(3) | −1.8 | |||||||
IB | Input bias current | VCM = 2 V(4) (5) | TJ = 25 °C | 0.1 | 1 | pA | ||
−40°C ≤ TJ ≤ 85°C | 25 | |||||||
−40°C ≤ TJ ≤ 125°C | 100 | |||||||
IOS | Input offset current | VCM = 2 V(5) | 10 | fA | ||||
CMRR | Common-mode rejection ratio | 0 V ≤ VCM ≤ 3.7 V | TJ = 25 °C | 80 | 100 | dB | ||
−40°C ≤ TJ ≤ 125°C | 75 | |||||||
PSRR | Power supply rejection ratio | 2.0V ≤ V+ ≤ 5.5 V, VCM = 0 V | TJ = 25 °C | 80 | 100 | dB | ||
−40°C ≤ TJ ≤ 125°C | 75 | |||||||
1.8V ≤ V+ ≤ 5.5 V, VCM = 0 V | 80 | 98 | ||||||
CMVR | Common-mode voltage range | CMRR ≥ 60 dB | TJ = 25 °C | −0.3 | 4 | V | ||
CMRR ≥ 55 dB | −40°C ≤ TJ ≤ 125°C | −0.3 | 4 | |||||
AVOL | Open-loop voltage gain | VOUT = 0.3V to 4.7V, RLOAD = 2 kΩ to V+/2 |
LMV791 | TJ = 25 °C | 85 | 97 | dB | |
−40°C ≤ TJ ≤ 125°C | 80 | |||||||
LMV792 | TJ = 25 °C | 82 | 89 | |||||
−40°C ≤ TJ ≤ 125°C | 78 | |||||||
VOUT = 0.3V to 4.7V, RLOAD = 10 kΩ to V+/2 |
TJ = 25 °C | 88 | 110 | |||||
−40°C ≤ TJ ≤ 125°C | 84 | |||||||
VOUT | Output voltage swing high | RLOAD = 2 kΩ to V+/2 | TJ = 25 °C | 35 | 75 | mV from either rail | ||
−40°C ≤ TJ ≤ 125°C | 82 | |||||||
RLOAD = 10 kΩ to V+/2 | TJ = 25 °C | 25 | 65 | |||||
−40°C ≤ TJ ≤ 125°C | 71 | |||||||
Output voltage swing low | RLOAD = 2 kΩ to V+/2 | LMV791 | TJ = 25 °C | 42 | 75 | |||
−40°C ≤ TJ ≤ 125°C | 78 | |||||||
LMV792 | TJ = 25 °C | 45 | 80 | |||||
−40°C ≤ TJ ≤ 125°C | 83 | |||||||
RLOAD = 10 kΩ to V+/2 | TJ = 25 °C | 20 | 65 | |||||
−40°C ≤ TJ ≤ 125°C | 67 | |||||||
IOUT | Output current | Sourcing to V−
VIN = 200 mV(6) |
TJ = 25 °C | 45 | 60 | mA | ||
−40°C ≤ TJ ≤ 125°C | 37 | |||||||
Sinking to V+
VIN = –200 mV(6) |
TJ = 25 °C | 10 | 21 | |||||
−40°C ≤ TJ ≤ 125°C | 6 | |||||||
IS | Supply current per amplifier | Enable mode VEN ≥ 4.6 V |
LMV791 | TJ = 25 °C | 1.15 | 1.4 | mA | |
−40°C ≤ TJ ≤ 125°C | 1.75 | |||||||
LMV792 per channel |
TJ = 25 °C | 1.3 | 1.7 | |||||
−40°C ≤ TJ ≤ 125°C | 2.05 | |||||||
Shutdown mode (VEN ≤ 0.4 V) | TJ = 25 °C | 0.14 | 1 | μA | ||||
−40°C ≤ TJ ≤ 125°C | 5 | |||||||
SR | Slew rate | AV = +1, Rising (10% to 90%) | 6 | 9.5 | V/μs | |||
AV = +1, Falling (90% to 10%) | 7.5 | 11.5 | ||||||
GBW | Gain bandwidth | 17 | MHz | |||||
en | Input referred voltage noise density | f = 1 kHz | 5.8 | nV/√Hz | ||||
in | Input referred current noise density | f = 1 kHz | 0.01 | pA/√Hz | ||||
ton | Turnon time | 110 | ns | |||||
toff | Turnoff time | 800 | ns | |||||
VEN | Enable pin voltage range | Enable mode | 4.6 | 4.5 | V | |||
Shutdown mode | 0.5 | 0.4 | ||||||
IEN | Enable pin input current | Enable mode VEN = 5 V(4) | 5.6 | 10 | μA | |||
Shutdown mode VEN = 0 V(4) | 0.005 | 0.2 | ||||||
THD+N | Total harmonic distortion + noise | f = 1 kHz, AV = 1, RLOAD = 600 Ω | 0.01% |