JAJSDL5 May 2017 LMV931-N-Q1 , LMV932-N-Q1 , LMV934-N-Q1
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage ( V+– V− ) | –0.3 | 6 | V | |
Differential input voltage | V– | V+ | ||
Voltage at input/output pins | (V– ) – 0.3 | (V+) + 0.3 | ||
Junction temperature(3) | –40 | 150 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per AEC Q100-002(1) | ±2000 | V |
Charged-device model (CDM), per AEC Q100-011 | ±750 |
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage ( V+– V− ) | 1.8 | 5.5 | V | |
Ambient temperature | −40 | 125 | °C |
THERMAL METRIC(1) | LMV931-N-Q1 | LMV932-N-Q1 | LMV934-N-Q1 | UNIT | |||||
---|---|---|---|---|---|---|---|---|---|
DBV (SOT-23) |
DCK (SC70) |
D (SOIC) |
PW (TSSOP) |
||||||
5 PINS | 5 PINS | 8 PINS | 14 PINS | ||||||
RθJA | Junction-to-ambient thermal resistance | 197.2 | 285.9 | 125.9 | 124.8 | °C/W | |||
RθJC(top) | Junction-to-case (top) thermal resistance | 156.7 | 115.9 | 70.2 | 51.4 | °C/W | |||
RθJB | Junction-to-board thermal resistance | 55.6 | 63.7 | 66.5 | 67.2 | °C/W | |||
ψJT | Junction-to-top characterization parameter | 41.4 | 4.5 | 19.8 | 6.6 | °C/W | |||
ψJB | Junction-to-board characterization parameter | 55 | 62.9 | 65.9 | 66.6 | °C/W | |||
RθJC(bot) | Junction-to-case (bottom) thermal resistance | — | — | — | — | °C/W |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV931-N-Q1 (Single) | 25°C | 1 | 4 | mV | |
Full Range | 6 | ||||||
LMV932-N-Q1 (Dual), LMV934-N-Q1 (Quad) |
25°C | 1 | 5.5 | mV | |||
Full Range | 7.5 | ||||||
TCVOS | Input Offset Voltage Average Drift |
Full Range | 5.5 | μV/°C | |||
IB | Input Bias Current | 25°C | 15 | 35 | nA | ||
Full Range | 50 | ||||||
IOS | Input Offset Current | 25°C | 13 | 25 | nA | ||
Full Range | 40 | ||||||
IS | Supply Current (per channel) | 25°C | 103 | 185 | μA | ||
Full Range | 205 | ||||||
CMRR | Common-Mode Rejection Ratio | LMV931-N-Q1, 0 ≤ VCM ≤ 0.6 V 1.4 V ≤ VCM ≤ 1.8 V(3) |
25°C | 60 | 78 | dB | |
Full Range | 55 | ||||||
LMV932-N-Q1 and LMV934-N-Q1 0 ≤ VCM ≤ 0.6 V 1.4 V ≤ VCM ≤ 1.8 V(3) |
25°C | 55 | 76 | dB | |||
Full Range | 50 | ||||||
−0.2 V ≤ VCM ≤ 0 V 1.8 V ≤ VCM ≤ 2.0 V |
25°C | 50 | 72 | dB | |||
PSRR | Power Supply Rejection Ratio | 1.8 V ≤ V+ ≤ 5 V | 25°C | 75 | 100 | dB | |
Full Range | 70 | ||||||
CMVR | Input Common-Mode Voltage Range | For CMRR Range ≥ 50dB | 25°C | V− − 0.2 | −0.2 to 2.1 |
V+ + 0.2 | V |
−40°C to 85°C | V− | V+ | |||||
125°C | V− + 0.2 | V+ − 0.2 | |||||
AV | Large Signal Voltage Gain LMV931-N-Q1 (Single) |
RL = 600 Ω to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
25°C | 77 | 101 | dB | |
Full Range | 73 | ||||||
RL = 2 kΩ to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
25°C | 80 | 105 | dB | |||
Full Range | 75 | ||||||
Large Signal Voltage Gain LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
RL = 600 Ω to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
25°C | 75 | 90 | dB | ||
Full Range | 72 | ||||||
RL = 2 kΩ to 0.9 V, VO = 0.2 V to 1.6 V, VCM = 0.5 V |
25°C | 78 | 100 | dB | |||
Full Range | 75 | ||||||
VO | Output Swing LMV931-N-Q1 (Single) |
RL = 600 Ω to 0.9 V VIN = ±100 mV |
25°C | 1.65 | 1.72 | V | |
0.077 | 0.105 | ||||||
Full Range | 1.63 | 0.120 | |||||
RL = 2 kΩ to 0.9 V VIN = ±100 mV |
25°C | 1.75 | 1.77 | V | |||
0.024 | 0.035 | ||||||
Full Range | 1.74 | 0.04 | |||||
VO | Output Swing LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
RL = 600 Ω to 0.9 V VIN = ±100 mV |
25°C | 1.65 | 1.72 | V | |
0.077 | 0.105 | ||||||
Full Range | 1.63 | 0.173 | |||||
RL = 2 kΩ to 0.9 V VIN = ±100 mV |
25°C | 1.75 | 1.77 | V | |||
0.024 | 0.035 | ||||||
Full Range | 1.74 | 0.055 | |||||
IO | Output Short Circuit Current(2) | Sourcing, VO = 0 V VIN = 100 mV |
25°C | 4 | 8 | mA | |
Full Range | 3.3 | ||||||
Sinking, VO = 1.8 V VIN = −100 mV |
25°C | 7 | 9 | mA | |||
Full Range | 5 |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate | See (4). | 0.35 | V/μs | ||
GBW | Gain-Bandwidth Product | 1.4 | MHz | |||
Φm | Phase Margin | 67 | deg | |||
Gm | Gain Margin | 7 | dB | |||
en | Input-Referred Voltage Noise | f = 10 kHz, VCM = 0.5 V | 60 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 10 kHz | 0.08 | pA/√Hz | ||
THD | Total Harmonic Distortion | f = 1 kHz, AV = +1 RL = 600 Ω, VIN = 1 VPP |
0.023% | |||
Amplifier-to-Amplifier Isolation | See(5) | 123 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV931-N-Q1 (Single) | 25°C | 1 | 4 | mV | |
Full Range | 6 | ||||||
LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
25°C | 1 | 5.5 | mV | |||
Full Range | 7.5 | ||||||
TCVOS | Input Offset Voltage Average Drift | Full Range | 5.5 | μV/°C | |||
IB | Input Bias Current | 25°C | 15 | 35 | nA | ||
Full Range | 50 | ||||||
IOS | Input Offset Current | 25°C | 8 | 25 | nA | ||
Full Range | 40 | ||||||
IS | Supply Current (per channel) | 25°C | 105 | 190 | μA | ||
Full Range | 210 | ||||||
CMRR | Common-Mode Rejection Ratio | LMV931-N-Q1, 0 ≤ VCM ≤ 1.5 V 2.3 V ≤ VCM ≤ 2.7 V(3) |
25°C | 60 | 81 | dB | |
Full Range | 55 | ||||||
LMV932-N-Q1 and LMV934-N-Q1 0 ≤ VCM ≤ 1.5 V 2.3 V ≤ VCM ≤ 2.7 V(3) |
25°C | 55 | 80 | dB | |||
Full Range | 50 | ||||||
−0.2 V ≤ VCM ≤ 0 V 2.7 V ≤ VCM ≤ 2.9 V |
25°C | 50 | 74 | dB | |||
PSRR | Power Supply Rejection Ratio | 1.8 V ≤ V+ ≤ 5 V VCM = 0.5 V |
25°C | 75 | 100 | dB | |
Full Range | 70 | ||||||
VCM | Input Common-Mode Voltage Range | For CMRR Range ≥ 50 dB | 25°C | V− − 0.2 | −0.2 to 3.0 |
V+ + 0.2 | V |
−40°C to 85°C | V− | V+ | |||||
125°C | V− + 0.2 | V+ − 0.2 | |||||
AV | Large Signal Voltage Gain LMV931-N-Q1 (Single) |
RL = 600 Ω to 1.35 V, VO = 0.2 V to 2.5 V |
25°C | 87 | 104 | dB | |
Full Range | 86 | ||||||
RL = 2 kΩ to 1.35 V, VO = 0.2 V to 2.5 V |
25°C | 92 | 110 | dB | |||
Full Range | 91 | ||||||
Large Signal Voltage Gain LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
RL = 600 Ω to 1.35 V, VO = 0.2 V to 2.5 V |
25°C | 78 | 90 | dB | ||
Full Range | 75 | ||||||
RL = 2 kΩ to 1.35 V, VO = 0.2 V to 2.5 V |
25°C | 81 | 100 | dB | |||
Full Range | 78 | ||||||
VO | Output Swing LMV931-N-Q1 (Single) |
RL = 600 Ω to 1.35 V VIN = ±100 mV |
25°C | 2.55 | 2.62 | V | |
0.083 | 0.110 | ||||||
Full Range | 2.53 | 0.130 | |||||
RL = 2 kΩ to 1.35 V VIN = ±100 mV |
25°C | 2.65 | 2.675 | V | |||
0.025 | 0.04 | ||||||
Full Range | 2.64 | 0.045 | |||||
VO | Output Swing LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
RL = 600 Ω to 1.35 V VIN = ±100 mV |
25°C | 2.55 | 2.62 | V | |
0.083 | 0.110 | ||||||
Full Range | 2.53 | 0.187 | |||||
RL = 2 kΩ to 1.35 V VIN = ±100 mV |
25°C | 2.65 | 2.675 | V | |||
0.025 | 0.04 | ||||||
Full Range | 2.64 | 0.059 | |||||
IO | Output Short Circuit Current(2) | Sourcing, VO = 0 V VIN = +100 mV |
25°C | 20 | 30 | mA | |
Full Range | 15 | ||||||
Sinking, VO = 2.7 V VIN = −100 mV |
25°C | 18 | 25 | mA | |||
Full Range | 12 |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate | See(4) | 0.4 | V/µs | ||
See(4), LMV932-N-Q1 Only | 0.36 | V/µs | ||||
GBW | Gain-Bandwidth Product | 1.4 | MHz | |||
Φm | Phase Margin | 70 | deg | |||
Gm | Gain Margin | 7.5 | dB | |||
en | Input-Referred Voltage Noise | f = 10 kHz, VCM = 0.5 V | 57 | nV√Hz | ||
in | Input-Referred Current Noise | f = 10 kHz | 0.08 | pA/√Hz | ||
THD | Total Harmonic Distortion | f = 1 kHz, AV = +1 RL = 600 Ω, VIN = 1 VPP |
0.022% | |||
Amp-to-Amp Isolation | See(5) | 123 | dB |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOS | Input Offset Voltage | LMV931-N-Q1 (Single) | 25°C | 1 | 4 | mV | |
Full Range | 6 | ||||||
LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
25°C | 1 | 5.5 | mV | |||
Full Range | 7.5 | ||||||
TCVOS | Input Offset Voltage Average Drift | 5.5 | μV/°C | ||||
IB | Input Bias Current | 25°C | 14 | 35 | nA | ||
Full Range | 50 | ||||||
IOS | Input Offset Current | 25°C | 9 | 25 | nA | ||
Full Range | 40 | ||||||
IS | Supply Current (per channel) | 25°C | 116 | 210 | μA | ||
Full Range | 230 | ||||||
CMRR | Common-Mode Rejection Ratio | 0 ≤ VCM ≤ 3.8 V 4.6 V ≤ VCM ≤ 5.0 V(3) |
25°C | 60 | 86 | dB | |
Full Range | 55 | ||||||
−0.2 V ≤ VCM ≤ 0 V 5.0 V ≤ VCM ≤ 5.2 V |
25°C | 50 | 78 | dB | |||
PSRR | Power Supply Rejection Ratio | 1.8 V ≤ V+ ≤ 5 V VCM = 0.5 V |
25°C | 75 | 100 | dB | |
Full Range | 70 | ||||||
CMVR | Input Common-Mode Voltage Range | For CMRR Range ≥ 50 dB | 25°C | V− − 0.2 | −0.2 to 5.3 |
V+ + 0.2 | V |
−40°C to 85°C | V− | V+ | |||||
125°C | V− + 0.3 | V+ − 0.3 | |||||
AV | Large Signal Voltage Gain LMV931-N-Q1 (Single) |
RL = 600 Ω to 2.5 V, VO = 0.2 V to 4.8 V |
25°C | 88 | 102 | dB | |
Full Range | 87 | ||||||
RL = 2 kΩ to 2.5 V, VO = 0.2 V to 4.8 V |
25°C | 94 | 113 | dB | |||
Full Range | 93 | ||||||
Large Signal Voltage Gain LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
RL = 600 Ω to 2.5 V, VO = 0.2 V to 4.8 V |
25°C | 81 | 90 | dB | ||
Full Range | 78 | ||||||
RL = 2 kΩ to 2.5 V, VO = 0.2 V to 4.8 V |
25°C | 85 | 100 | dB | |||
Full Range | 82 | ||||||
VO | Output Swing LMV931-N-Q1 (Single) |
RL = 600 Ω to 2.5 V VIN = ±100 mV |
25°C | 4.855 | 4.890 | V | |
0.120 | 0.160 | ||||||
Full Range | 4.835 | 0.180 | |||||
RL = 2 kΩ to 2.5 V VIN = ±100 mV |
25°C | 4.945 | 4.967 | V | |||
0.037 | 0.065 | ||||||
Full Range | 4.935 | 0.075 | |||||
VO | Output Swing LMV932-N-Q1 (Dual) LMV934-N-Q1 (Quad) |
RL = 600 Ω to 2.5 V VIN = ±100 mV |
25°C | 4.855 | 4.890 | V | |
0.120 | 0.160 | ||||||
Full Range | 4.807 | 0.218 | |||||
RL = 2 kΩ to 2.5 V VIN = ±100 mV |
25°C | 4.945 | 4.967 | V | |||
0.037 | 0.065 | ||||||
Full Range | 4.935 | 0.075 | |||||
IO | Output Short Circuit Current(2) | LMV931-N-Q1, Sourcing, VO = 0 V VIN = +100 mV |
25°C | 80 | 100 | mA | |
Full Range | 68 | ||||||
Sinking, VO = 5 V VIN = −100 mV |
25°C | 58 | 65 | mA | |||
Full Range | 45 |
PARAMETER | TEST CONDITIONS | MIN | TYP (1) | MAX | UNIT | |
---|---|---|---|---|---|---|
SR | Slew Rate | See .(4) | 0.42 | V/µs | ||
See .(4), LMV932-N-Q1 Only | 0.48 | V/µs | ||||
GBW | Gain-Bandwidth Product | 1.5 | MHz | |||
Φm | Phase Margin | 71 | deg | |||
Gm | Gain Margin | 8 | dB | |||
en | Input-Referred Voltage Noise | f = 10 kHz, VCM = 1 V | 50 | nV/√Hz | ||
in | Input-Referred Current Noise | f = 10 kHz | 0.08 | pA/√Hz | ||
THD | Total Harmonic Distortion | f = 1 kHz, AV = 1 RL = 600 Ω, VO = 1 VPP |
0.022% | |||
Amplifier-to-Amplifier Isolation | See(5) | 123 | dB |