JAJSM07C November 2019 – March 2022 LMX2694-SEP
PRODUCTION DATA
R110 is shown in Figure 7-120 and described in Table 7-130.
Return to Summary Table.
15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 |
RESERVED | rb_LD_VTUNE | RESERVED | |||||
R-0x0 | R-0x0 | R-0x0 | |||||
7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
rb_VCO_SEL | RESERVED | ||||||
R-0x0 | R-0x0 | ||||||
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
15-11 | RESERVED | R | 0x0 | Not used. Read back only. |
10-9 | rb_LD_VTUNE | R | 0x0 | Readback field for the lock detect.
0x0 = Unlocked (fVCO Low) 0x1 = Invalid 0x2 = Locked 0x3 = Unlocked (fVCO High) |
8 | RESERVED | R | 0x0 | Not used. Read back only. |
7-5 | rb_VCO_SEL | R | 0x0 | Reads back the actual VCO that the calibration has selected.
0x1 = VCO1 0x2 = VCO2 ..... 0x7 = VCO7 |
4-0 | RESERVED | R | 0x0 | Not used. Read back only. |