JAJSB28H May 2011 – October 2023 LMZ10501
PRODUCTION DATA
デバイスごとのパッケージ図は、PDF版データシートをご参照ください。
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
ΔVOUT/VOUT | Output voltage regulation over line voltage and load current | VOUT = 0.6 V ΔVIN = 2.7 V to 4.2 V ΔIOUT = 0A to 1A | ±1.75% | |||
ΔVOUT/VOUT | Output voltage regulation over line voltage and load current | VOUT = 1.5 V ΔVIN = 2.7 V to 5.5 V ΔIOUT = 0A to 1A | ±0.92% | |||
ΔVOUT/VOUT | Output voltage regulation over line voltage and load current | VOUT = 3.6 V ΔVIN = 4.0 V to 5.5 V ΔIOUT = 0A to 1A | ±0.38% | |||
VREF TRISE | Rise time of reference voltage | EN = Low to High, VIN = 4.2 V VOUT = 2.7 V, IOUT = 1A | 10 | µs | ||
η | Peak efficiency | VIN = 5.0 V, VOUT = 3.3 V IOUT = 200 mA | 95% | |||
Full load efficiency | VIN = 5.0 V, VOUT = 3.6 V IOUT = 1000 mA | 91% | ||||
VOUT Ripple | Output voltage ripple | VIN = 5.0 V,
VOUT = 1.8 V IOUT = 1000 mA | 10 | mV pk-pk | ||
Line Transient | Line transient response | VIN = 2.7 V to 5.5 V, TR = TF= 10 µs, VOUT = 1.8 V, IOUT = 1000 mA | 30 | mV pk-pk | ||
Load Transient | Load transient response | VIN = 5.0 V TR = TF = 40 µs, VOUT = 1.8 V IOUT = 100 mA to 1000 mA | 30 | mV pk-pk |